??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M414-M425-M425-U2011-006
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M414-M425-M425-U2011-006
VERF
Availability
Available
BC
Order code
BCC0AWH
TC
Artikelbezeichnung
BCC M414-M425-M425-U2011-006
PX
Product view
46930_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Y-Splitters
W
Gewicht
0.000 Kg
TRAFFIC
Customs number
85444290
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 4-pin, A-coded, Connection 2 = M12x1-Female, angled, 5-pin, A-coded, Connection 3 = M12x1-Female, angled, 5-pin, A-coded, Operating voltage Ub = 30 VDC / 30 VAC, Cable = TPE Yellow, 0.6 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.